Printer ribbon for use with TDP43ME polyester, continuous vinyl tape, marker plates, and raised panel labels comes in green resin. It is 300' (91.4 m) long and 4.25" (108 mm) wide. It comes in packages of 1.
Product Type | Thermal Transfer Ribbon |
Sub Brand | Easy-Mark™ |
Compatible Label | Polyester Labels, Continuous Vinyl Tapes, Marker Plates, Raised Panel Labels |
For Use With | TDP43ME Thermal Transfer Desktop Printer |
Material | Resin |
Color | Green |
Ribbon Color | Green |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
UPC | 07498360914 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0579 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.3474 |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |