Printer ribbon for use with TDP43ME polyester labels, continuous vinyl tapes, marker plates and raised panel labels comes in red resin. It is 300' (91.4 m) long and 4.25" (108 mm) wide. It comes in packages of 1.
Product Type | Desktop Printer Ribbon |
Compatible Label | Polyester Labels, Continuous Vinyl Tapes, Marker Plates, Raised Panel Labels |
For Use With | TDP43ME Printer |
Material | Resin |
Color | Red |
Ribbon Color | Red |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
UPC | 07498337264 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0115 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.1379 |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Red Resin Ribbon TDS:D-IDTR001--WW-ENG-Resin-Red.pdf | English |