RMH4BL

Thermal Transfer Ribbon

Ribbon for use with the TDP43MY thermal transfer desktop printer, 4" wide, hybrid thermal transfer, black, 12 standard ctn. quantity.

Specifications

Length (ft.)

240.0

Length (m)

73.0

Part Features

Black, hybrid thermal transfer ribbon. For use with self-laminating and component labels.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357102

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

TDP43MY Product Page

US English

Related Products