RMR4BL-A

Black, resin thermal transfer ribbon. For use with component labels, marker plates, and continuous tape.

Specifications

Color

Black

Height (In.)

4.33

Height (mm)

110.0

Length (ft.)

240.0

Length (m)

73.0

Model (Design)

Colored ribbon

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498312144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

TDP43MY Product Page

US English

Related Products