RMR4GR

Ribbon for use with the TDP43MY thermal transfer desktop printer, 4" wide, resin thermal transfer, green, 12 standard ctn. quantity.

Specifications

Material

Resin

Color

Green

Height (In.)

4.33

Height (mm)

110.0

Length (ft.)

240.0

Length (m)

73.0

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498357085

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1329

Related Products