RMR4RD

Ribbon for use with the TDP43MY thermal transfer desktop printer, 4" wide, resin thermal transfer, red, 12 standard ctn. quantity.

Specifications

Material

Resin

Color

Red

Height (In.)

4.33

Height (mm)

110.0

Length (ft.)

240.0

Length (m)

73.0

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498357073

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.1721

Related Products