Ribbon for use with the TDP43MY thermal transfer desktop printer, 4" wide, resin thermal transfer, white, 12 standard ctn. quantity.
Sub Brand | Pan-Code® |
Compatible Label | Component Labels, Marker Plates, Continuous Tape |
For Use With | TDP43M Printer |
Material | Resin |
Color | White |
Ribbon Color | White |
Overall Length (ft.) | 240 |
Overall Length (m) | 73 |
Overall Width (In.) | 4.33 |
Overall Width (mm) | 110 |
UPC | 07498357099 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0154 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.1850 |