The desktop printer for international usage has 300 dpi resolution and 8.0" (203.2 mm) per second maximum print speed. It includes Easy-Mark Plus Labeling Software, RHEH4BL black hybrid ribbon, a USB cable, a user manual, a quick start card, a driver disk, a EuroPlug, Swiss and UK power cords, and a Japanese JIS 8303-3pin power cord. It is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).
Note | Use with thermal transfer label rolls and RHE series thermal transfer ribbons. |
Product Type | Desktop Printer |
Region | Global |
Connectivity | USB, Parallel Serial, Ethernet |
For Use With | RHEH4BL |
Includes | (1) Printer, (1) Panduit Easy-Mark™ LabelingSoftware, (1) RHEH4BL Black Hybrid Ribbon, Power Cords for International Use, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) Driver Disk |
Maximum Resolution (dpi) | 300 |
Print Speed (In/s) | 8 |
Print Speed (mm/s) | 203.2 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 19.88 |
Overall Depth (mm) | 505 |
UPC | 07498360233 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.1789 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Thermal Desktop Printer Part Drawing - PDF | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |