TDP43ME-AC

Printer Accessory

Replacement AC power adapter with power cord (US cord only).

Specifications

Kit Contents

NA

Part Features

NA

Print Resolution

300 dpi

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337078

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products