BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Hardside carrying case accommodates printer, AC power adapter, ribbons, printer cable, external roll stand, labels, and tools.

Specifications

For Use With Printer, AC Power Adapter, Ribbons, Printer Cable, External Roll Stand, Labels, and Tools
Includes (1) Printer, (1) Ac Power Adapter, Ribbons, (1) Printer Cable, (1) External Roll Stand, Labels and Tools
Material NA
Overall Length (m) 0
Overall Length (ft.) 0
Overall Width (In.) 0
Overall Width (mm) 0
Pricing Category 1 TL
Pricing Category 2 TL5
Pricing Category 3 TL5B

Packaging Detail

UPC 07498341053
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.3070
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Thermal Transfer Labels DEU German (Deutsch)
Line Cards Thermal Transfer Labels FRA French (Fran├žais)
Line Cards Thermal Transfer Labels ITA Italian (Italiano)
Line Cards Thermal Transfer Labels Line Card: IDLC08--SA English