BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Optional power/automatic cutter for TDP43ME thermal transfer desktop printer; easy to install for automatic cutting of labels.

Specifications

For Use With TDP43ME Thermal Transfer Desktop Printer
Material NA
Overall Length (m) 0
Overall Length (ft.) 0
Overall Width (In.) 0
Overall Width (mm) 0
Pricing Category 1 TL
Pricing Category 2 TL5
Pricing Category 3 TL5B

Packaging Detail

UPC 07498363669
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4010
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Thermal Transfer Labels FRA French (Fran├žais)
Line Cards Thermal Transfer Labels ITA Italian (Italiano)
Line Cards Thermal Transfer Labels Line Card: IDLC08--SA English
Manuals Cutter Module Installation Quick Start Guide for Desktop Printers English
Manuals Cutter Module Operation Instructions English
Line Cards Thermal Transfer Labels DEU German (Deutsch)