The desktop printer for international usage has 600 dpi resolution and 4.0" (101.6 mm) per second maximum print speed. It contains Easy-Mark PlusTM Labeling+D43+D875, a quick start card, a driver disk, and a US power cord. It is designed for use in North America. The printer is 12.13" (308.1 mm) high and 10.63" (270 mm) wide. It weighs 33 lbs. (15 kg).
Product Type | Desktop Printer |
Sub Brand | Easy-Mark™ |
Maximum Resolution (dpi) | 600 |
Overall Depth (In.) | 19.88 |
Overall Depth (mm) | 505 |
UPC | 07498360244 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.1637 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |