obsolete

M200X100F7L

Plate

Laser printable, marker plate, 2.00" W x 1.00" H, white.

Specifications

Color

White

Labels Per Row

3

Labels Per Sheet

24

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

360.0000

Packaging Details

UPC

07498309965

Std. Pkg. Qty.

360

Std. Pkg. Volume (cf)

0.1238

Std. Ctn. Qty.

2160

Std. Ctn. Volume (cf)

0.7427

Related Products