obsolete

M250X050F6L

Plate

Laser printable, marker plate, 2.50" W x 0.50" H, yellow.

Specifications

Color

Yellow

Labels Per Row

2

Labels Per Sheet

26

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

2.50

Width (mm)

63.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

390.0000

Packaging Details

UPC

07498309966

Std. Pkg. Qty.

390

Std. Pkg. Volume (cf)

0.1238

Std. Ctn. Qty.

2340

Std. Ctn. Volume (cf)

0.7427

Related Products