obsolete

M250X050F7L

Plate

Laser printable, marker plate, 2.50" W x 0.50" H, white.

Specifications

Color

White

Labels Per Row

2

Labels Per Sheet

26

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

2.50

Width (mm)

63.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

390.0000

Packaging Details

UPC

07498309967

Std. Pkg. Qty.

390

Std. Pkg. Volume (cf)

0.1238

Std. Ctn. Qty.

2340

Std. Ctn. Volume (cf)

0.7427

Related Products