obsolete

M300X200F6L

Plate

Laser printable, marker plate, 3.00" W x 2.00" H, yellow.

Specifications

Color

Yellow

Labels Per Row

2

Labels Per Sheet

8

Length (In.)

2.00

Length (mm)

50.8

Width (In.)

3.00

Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

120.0000

Packaging Details

UPC

07498309973

Std. Pkg. Qty.

120

Std. Pkg. Volume (cf)

0.1238

Std. Ctn. Qty.

720

Std. Ctn. Volume (cf)

0.7427

Related Products