Indenting machine with 1/8" (3.18mm) character wheel, 11.25" (286mm) x 16.25" (413mm) x 11.75" (298mm), 41 lbs. (18.6 kg)
Product Type | Metal Indenting Machine |
Sub Brand | Pan-Code® |
For Use With | 1000 Pack Marker Plates Only |
Includes | Character Wheel |
Lettering Height (In.) | 0.12 |
Lettering Height (mm) | 3.2 |
Overall Length (ft.) | 0 |
Overall Length (m) | 0 |
UPC | 07498399806 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8038 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Part Drawings | Part Drawings - PDF - MIM CD_TP25218B01_01 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Manuals | User/Operation Manuals - MIM PRESS_PA25213A01_01 | English |