MMP172-C

Marker Plates and Tags

Marker plate, four holes, 304 Stainless Steel, 1.72" x .75".

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Width (In.)

0.75

Overall Width (mm)

19

Part Features

304 Stainless Steel, rectangular tag, 1.72 x .75 x .010 thick, raised slots to ease installation

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336929

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1536

Resources

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Mini Standard Marker Plate

US English

Related Products