MMP172-C316

Marker Plates and Tags

Marker plate, four holes, 316 Stainless Steel, 1.72" x .75".

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Thickness (mm)

NA

Overall Width (In.)

0.75

Overall Width (mm)

19

Maximum Characters per Line

NA

Maximum Lines of Text

NA

Length (In.)

1.72

Length (mm)

44.0

Part Features

316 Stainless Steel, rectangular tag, 1.72 x .75, raised slots to ease installation

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336930

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1536

Resources

Part Drawings

Mini Standard Marker Plate

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Related Products