MMP172-M

Marker plate, four holes, 304 Stainless Steel, 1.72" x .75", 1,000 piece carton

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Width (In.)

0.75

Overall Width (mm)

19

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305639541

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0062

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.0246

Resources

Part Drawings

Mini Standard Marker Plate

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products