MMP172W38-M

Mini marker plate, four holes, 304 Stainless Steel, 1.72" x .38", 1,000 piece carton.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Width (In.)

0.38

Overall Width (mm)

10

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305639546

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0029

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.0116

Resources

Part Drawings

Mini Metal Marker Plate Standard

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products