MMP337W53-MAL-4

Marker Plate, Aluminum, 4 Hole, 3.37" x .53" (89mm x 13mm), 4-up

Specifications

Material

Aluminum

Color

Natural

Overall Length (In.)

3.37

Overall Length (mm)

85.6

Overall Width (In.)

2.12

Overall Width (mm)

53.8

Thickness (In.)

0.01

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305638247

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4180

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.8359

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Related Products