MMP337W71-MAL-3

Marker Plate, Aluminum, 4 Hole, 3.37" x .71" (89mm x 18mm), 3-up

Specifications

Material

Aluminum

Color

Natural

Overall Length (In.)

3.37

Overall Length (mm)

85.6

Overall Width (In.)

2.12

Overall Width (mm)

53.8

Thickness (In.)

0.01

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305638246

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2090

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.8359

Related Products