MMP350-C316

Marker Plates and Tags

Marker plate, four holes, 316 Stainless Steel, 3.50" x .75", standard package.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

0.75

Overall Width (mm)

19

Part Features

Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354421

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0002

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Part Drawings

Standard Metal Marker Plate MMP350

US English

Related Products