MMP350DB-C

Marker Plates and Tags

Marker plate, four holes, 304 Stainless Steel, 3.50" x 1.12".

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

3.50

Length (mm)

89.0

Width (In.)

1.12

Width (mm)

29.0

Part Features

Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.

Thickness (In.)

0.02

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498369801

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0768

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

US English

Related Products