MMP350HW54-MAL

Marker Plates and Tags

Aluminum marker plate, aluminum color.

Specifications

Material

Aluminum

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

0.54

Overall Width (mm)

13.7

Thickness (In.)

0.01

Thickness (mm)

0.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498329131

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0725

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.2899

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Aluminum Marker Plate, MMP350HW54-MAL

US English

Catalog Cut Sheets

MIM094 Product Page

US English

Related Products