MMP350W17-Q

Marker Plates and Tags

Marker plate, two holes, 304 Stainless Steel, 3.50" x 1.7".

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

3.50

Length (mm)

89.0

Width (In.)

1.73

Width (mm)

44.0

Part Features

Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.

Thickness (In.)

0.02

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498339999

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0105

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1045

Resources

Part Drawings

Rectangular 2-Hole Metal Marker Plate

US English

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Related Products