MMP350-X

Marker Plates and Tags

Marker plate, four holes, 304 Stainless Steel, 3.50" x .75", convenience package.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

88.9

Overall Thickness (In.)

0.01

Overall Thickness (mm)

0.254

Overall Width (In.)

0.75

Overall Width (mm)

19.05

Environment

Indoor and Outdoor

Thickness (mm)

19.05

Used with Pan-Steel Ties

MLT-S

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498338490

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0731

Related Products