MT172-C

Marker Plates and Tags and Tags

Marker tag, one hole, 304 Stainless Steel, rectangle, 1.72" x .75".

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

1.72

Length (mm)

44.0

Width (In.)

0.75

Width (mm)

19.0

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498322555

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1434

Resources

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Part Drawings

Metal Tags 1 Hole - MT172 and MT350

US English

Related Products