MT172-C316

Marker Plates and Tags and Tags

Marker tag, one hole, 316 Stainless Steel, rectangle, 1.72" x .75".

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

44

Overall Width (In.)

0.75

Overall Width (mm)

19

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327871

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0140

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1403

Resources

Catalog Cut Sheets

MMP350-C Product Page

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Product Bulletins

Panduit Permanent Identification System

US English

Part Drawings

Metal Tags - 1 Hole

US English

Related Products