MT172W38-C

Marker Plates and Tags and Tags

Marker tag, one hole, 304 Stainless Steel, rectangle, 1.72" x 0.38".

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

1.72

Overall Length (mm)

NA

Overall Thickness (mm)

NA

Overall Width (In.)

0.38

Overall Width (mm)

10

Maximum Characters per Line

NA

Maximum Lines of Text

NA

Length (In.)

1.72

Length (mm)

44.0

Part Features

304 Stainless Steel, rectangular tag, 1.72 x .038 x .010 thick, 1-hole

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498322556

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1536

Resources

Catalog Cut Sheets

US English

Part Drawings

Metal Tags - 1 Hole

US English

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

US English

Related Products