MT1D-Q

Marker Plates and Tags and Tags

Marker tag, 1.00" circular, 304 Stainless Steel.

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

1.00

Length (mm)

25.0

Width (In.)

1.00

Width (mm)

25.0

Part Features

304 Stainless Steel, round tag, 1.0 diamater, 035 thick, 1 hole

Thickness (In.)

0.04

Thickness (mm)

0.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333627

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0665

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Part Drawings

Circular 1-Hole Stainless and Brass Metal Tags

US English

Related Products