MT206W119A-Q

Marker Plates and Tags and Tags

Marker tag (dog tag type), 304 Stainless Steel, 2.1" x 1.2".

Specifications

Material

304 Stainless Steel

Color

Natural

Length (In.)

2.06

Length (mm)

52.0

Width (In.)

1.19

Width (mm)

30.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333625

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0109

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1089

Resources

Part Drawings

Marker Tag, Dog Tag N41134

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products