MT213D-Q316

Marker Plates and Tags and Tags

Marker tag, 316 Stainless Steel, circular, 2.13".

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

2.13

Overall Length (mm)

54

Overall Width (In.)

2.13

Overall Width (mm)

54

Thickness (In.)

0.02

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498357798

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0116

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1164

Resources

Part Drawings

Circular 1-Hole Stainless and Brass Metal Tags

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products