MT350W17-Q

Marker Plates and Tags and Tags

Marker tag, one hole, 304 Stainless Steel, rectangle, 3.50" x 1.7".

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

1.73

Overall Width (mm)

44

Thickness (In.)

0.02

Thickness (mm)

0.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498333619

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0105

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1045

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Catalog Cut Sheets

MMP350-C Product Page

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Part Drawings

Rectangular 1-Hole Stainless Metal Tags

US English

Related Products