MT350W17-Q-M

Marker tag, one hole, 304 Stainless Steel, rectangle, 3.50" x 1.7", 1,000 piece carton.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

1.73

Overall Width (mm)

44

Thickness (In.)

0.01

Thickness (mm)

0.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305639543

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0630

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.1260

Resources

Part Drawings

Rectangular 1-Hole Stainless Metal Tags

US English

Related Products