MT350W38-M316

Marker tag, one hole, 316 Stainless Steel, 3.50" x .38", 1,000 piece carton.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

3.5

Overall Length (mm)

89

Overall Width (In.)

0.38

Overall Width (mm)

10

Thickness (In.)

0.01

Thickness (mm)

0.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305639544

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0052

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.0208

Resources

Product Bulletins

Panduit Permanent Identification System

US English

Related Products