Product Type | Marker Plate with Tag |
Color | Silver |
Environment | Indoor/Outdoor |
For Use With | MLT-S, MIM |
Material | Brass |
Maximum Characters per Line | 6 |
Maximum Lines of Text | 3 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Standards Met | RoHS Compliant |
Overall Thickness (In.) | 0.04 |
Overall Thickness (mm) | 1.02 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Label Application | Valve Identification |
Part Features | Brass, round tag, 1.5 diamater, .035 thick, 1 hole |
UPC | 07498333631 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0116 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1164 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Part Drawings | Part Drawings - PDF - S4110002 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English |