MTB206W119A-Q

Marker Plates and Tags and Tags

Marker tag (dog tag type), brass, 2.1" x 1.2".

Specifications

Material

Brass

Color

Gold

Overall Length (In.)

2.06

Overall Length (mm)

52

Overall Width (In.)

1.19

Overall Width (mm)

30

Environment

Indoor/Outdoor

Overall Height (In.)

1.2

Overall Height (mm)

30.0

Used with Pan-Steel Ties

MLT-S

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Compatible Cable Tie

Print / Web

Max. Lines

Print / Web

Packaging Details

UPC

07498333626

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0116

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1164

Resources

Part Drawings

Marker Tag, Dog Tag N41134

US English

Product Bulletins

Panduit Permanent Identification System

US English

Related Products