Solar snap-on pipe marker, 4.0" H x 4.0" W (101.6mm x 101.6mm), warning header, 'Photovoltaic power source' (legend), red/white, semi-rigid polyester, 10 pc/package.

Specifications

Material Semi-Rigid Polyester
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Height (In.) 4
Overall Height (mm) 101.6
Color White/Red
Legend Color White/Red
Product Type Pipe Markers
Application Conduit and Pathways
Legend Photovoltaic Power Source
Markers Per Pkg. 10
Overall Size W x H (In.) 4.00 x 4.00
Sign Header WARNING
Type Snap-On

Packaging Detail

UPC 07498360189
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0051
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0509

Resources

Compliances Standards: ASME A13.1-2007 English