PCS-PPSU

Pipe Markers

Solar snap-on pipe marker, 8.0" H x 8.0" W (203.2mm x 203.2mm), warning header, 'Photovoltaic power source' (legend), red/white, semi-rigid polyester,10 pc/package.

Specifications

Material

Semi-Rigid Polyester

Overall Width (In.)

8

Overall Width (mm)

203.2

Overall Height (In.)

8

Overall Height (mm)

203.2

Color

White/Red

Legend Color

White/Red

Product Type

Pipe Markers

Application

Conduit and Pathways

Legend

Photovoltaic Power Source

Markers Per Pkg.

10

Overall Size W x H (In.)

8.00 x 8.00

Sign Header

WARNING

Type

Snap-On

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498360162

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3621

Resources

Compliances

Standards: ASME A13.1-2007

US English

Related Products