Solar snap-on pipe marker, 4.0" H x 4.0" W (101.6mm x 101.6mm), 'Solar circuit' (legend) caution symbol, red/white, semi-rigid polyester,10 pc/package.

Specifications

Material Semi-Rigid Polyester
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Height (In.) 4
Overall Height (mm) 101.6
Color White/Red
Product Type Pipe Markers
Application Conduit and Pathways
Legend CAUTION SOLAR CIRCUIT
Markers Per Page 10
Markers Per Pkg. 10
Overall Size W x H (In.) 4.00 x 4.00
Type Snap-On
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498361172
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0051
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0509

Resources

Compliances Standards: ASME A13.1-2007 US English