Solar snap-on pipe marker, 8.0" H x 8.0" W (203.2mm x 203.2mm), 'Solar circuit' (legend) caution symbol, red/white, semi-rigid polyester,10 pc/package.

Specifications

Material Semi-Rigid Polyester
Overall Width (In.) 8
Overall Width (mm) 203.2
Overall Height (In.) 8
Overall Height (mm) 203.2
Color White/Red
Product Type Pipe Markers
Application Conduit and Pathways
Legend CAUTION SOLAR CIRCUIT
Legend Color White/Red
Markers Per Pkg. 10
Overall Size W x H (In.) 8.00 x 8.00
Type Snap-On

Packaging Detail

UPC 07498361173
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0362
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.3621

Resources

Compliances Standards: ASME A13.1-2007 English