Snap-On pipe marker, 17" length (2.25" - 3.25" O.D.), polyester, clear, 5 mkr package quantity.
Product Type | Marker Card |
Application | Provides Recommendations for Legends, Shapes, Sizes, Colors and the Locations of Pipe Markers |
Background Color | Clear |
For Use With | Style A |
Legend | BLANK |
Material | Polyester |
Standards Met | RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 3 |
Maximum Compatible Pipe Diameter (mm) | 82.55 |
Minimum Compatible Pipe Diameter (In.) | 2.25 |
Minimum Compatible Pipe Diameter (mm) | 57.15 |
Maximum Operating Temperature (°C) | 0 |
Maximum Operating Temperature (°F) | 0 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 0 |
Overall Height (In.) | 17.06 |
Overall Height (mm) | 433.32 |
Overall Width (In.) | 12.06 |
Overall Width (mm) | 306.32 |
UPC | 07498370856 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0054 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1354 |
Part Drawings | Part Drawings - PDF - C10943 (PMSCL_) | English | |
Compliances | Standards: ASME A13.1-2007 | English |