Snap-On pipe marker, 13" length (0.75" - 2.25" O.D.), polyester, clear, 5 mkr package quantity.
Product Type | Marker Card |
Application | Provides Recommendations for Legends, Shapes, Sizes, Colors and the Locations of Pipe Markers |
Background Color | Clear |
For Use With | Style B |
Legend | BLANK |
Material | Polyester |
Standards Met | RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 2.3 |
Maximum Compatible Pipe Diameter (mm) | 57.15 |
Minimum Compatible Pipe Diameter (In.) | 0.75 |
Minimum Compatible Pipe Diameter (mm) | 19.05 |
Maximum Operating Temperature (°C) | 0 |
Maximum Operating Temperature (°F) | 0 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 0 |
Overall Height (In.) | 13.06 |
Overall Height (mm) | 331.72 |
Overall Width (In.) | 8.06 |
Overall Width (mm) | 204.72 |
UPC | 07498370854 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0282 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.7051 |
Part Drawings | Part Drawings - PDF - C10943 (PMSCL_) | English | |
Compliances | Standards: ASME A13.1-2007 | English |