globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pipe marker, 'EFFLUENT' (legend), Yellow, Size H.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Pipe Marker
Application (1) 0.004 Inch flexible vinyl marker has UV-resistant polyester overlaminate with high-tack, acrylic adhesive back; (2) Included arrow provides proper directional flow marking; (3) Durable, protective gloss surface withstands fading, abrasions, splashes, grease, dust, and dirt
Background Color Yellow
Legend Color Black
For Use With Pipes and Piping Systems
Legend EFFLUENT
Material Dura-Polyester Vinyl
Standards Met Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant
Maximum Compatible Pipe Diameter (In.) 10
Maximum Compatible Pipe Diameter (mm) 254
Minimum Compatible Pipe Diameter (In.) 8
Minimum Compatible Pipe Diameter (mm) 203.2
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Durability (yr) 7
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Thickness (In.) 0.0039
Overall Thickness (mm) 0.1
Overall Width (In.) 24
Overall Width (mm) 609.6
Part Features 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, Fits pipe diameter 8" to 10"

Packaging Detail

UPC 61305603646
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0004
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}