globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

IIAR Ammonia Pipe marker, 'BD VAP LOW' (legend), Size T.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Pipe Marker
Application Mark and Identify Ammonia Refrigeration in Pipes and Piping Systems, Including Flow Directions, Along with Physical State, Pressure Level, and System. The Hazard Classification of the Pipe Markers are Designed in Accordance to International Institute of Ammonia Refrigeration (IIAR) Bulletin No. 114, Recommendations for Sizes, Colors, Codes, and Visibility.
Background Color Orange
Legend Color Black
For Use With Pipes and Piping Systems
Legend BD VAP AMMONIA LOW
Material Dura-Polyester Vinyl
Standards Met Meets IIAR Guidelines for Proper Pipe Marking as Specified in Bulletin No. 114, RoHS Compliant
Maximum Compatible Pipe Diameter (In.) 10
Maximum Compatible Pipe Diameter (mm) 254
Minimum Compatible Pipe Diameter (In.) 8
Minimum Compatible Pipe Diameter (mm) 203.2
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Durability (yr) 7
Overall Height (In.) 3.5
Overall Height (mm) 88.9
Overall Thickness (In.) 0.0039
Overall Thickness (mm) 0.1
Overall Width (In.) 33.5
Overall Width (mm) 850.9
Part Features Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, Fits pipe diameter 8" to 10"

Packaging Detail

UPC 61305602614
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0004
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}