PPMA3015B

Pipe Markers

IIAR Ammonia Pipe marker, 'LTS VAP LOW' (legend), Size R.

Specifications

Material

Dura-Polyester Vinyl

Overall Width (mm)

38.1

Overall Height (mm)

403.225

Note

Sold in US and Canada only

Application

Mark and identify ammonia refrigeration in pipes and piping systems, including flow directions, along with physical state, pressure level, and system. The hazard classification of the pipe markers are designed in accordance to International Institute of Ammonia Refrigeration (IIAR) Bulletin No. 114, recommendations for sizes, colors, codes, and visibility.

Color

Black/Orange

Diameter (mm)

50.8

Dimensions (In.)

1.5" x 15.88"

Environment

5-7 years

Legend

LTS VAP AMMONIA LOW

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Maximum Overall Height (mm)

403.225

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Operating Temperature

-20°F to 176°F

Part Features

Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, Fits pipe diameter 1.5" to 2"

Thickness (mm)

0.1016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

IIAR AMMONIA

Packaging Details

UPC

61305602668

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products