globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Medical Gas Pipe Marker, 'HELIUM' (legend), Brown, Package of 20.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Pipe Marker
Application Identify Contents of Medical Gas Piping Systems
Background Color Brown
Legend Color White
For Use With Pipes and Piping Systems
Legend HELIUM
Material Dura-Polyester Vinyl
Standards Met Meets NFPA 99C-Section 4-3.5.4.1. and CGA Pamphlet C-9 Section 4.1 Color Requirements, RoHS Compliant
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Durability (yr) 7
Overall Height (In.) 3
Overall Height (mm) 76.2
Overall Thickness (In.) 0.0039
Overall Thickness (mm) 0.1
Overall Width (In.) 3
Overall Width (mm) 76.2
Part Features 3" x 3" marker has legend repeated five times, upright and upside-down, for universal fit and visbility for proper direction, Adhere to pipes up to 3/4" OD size, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 20 markers per package

Packaging Detail

UPC 61305605779
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0004
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}