Medical Gas Pipe Marker, 'MEDICAL VACUUM' (legend), White, Package of 20.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | Identify Contents of Medical Gas Piping Systems |
Background Color | White |
Legend Color | Black |
For Use With | Pipes and Piping Systems |
Legend | MEDICAL VACUUM |
Material | Dura-Polyester Vinyl |
Standards Met | Meets NFPA 99C-Section 4-3.5.4.1. and CGA Pamphlet C-9 Section 4.1 Color Requirements, RoHS Compliant |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Overall Thickness (In.) | 0.0039 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Part Features | 3" x 3" marker has legend repeated five times, upright and upside-down, for universal fit and visbility for proper direction, Adhere to pipes up to 3/4" OD size, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 20 markers per package |
UPC | 61305605781 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0004 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |